IESNA:LM-63-2002
[TEST]P1056222
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H795D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2501
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1255.5 1246.2 1240.7 1231.5 1219.5 1202.8 1183.4 1161.3 1136.3 1108.6
1078.1 1044.8 1009.7 973.7 934.9 895.2 854.5 813 769.5 725.2
678.1 632.8 586.6 540.4 493.3 446.2 398.2 347.4 299.3 254.1
205.1 161.7 120.1 81.3 46.2 16.6 0
1255.5 1261 1254.6 1240.7 1221.3 1198.2 1170.5 1140 1107.7 1071.6
1033.8 993.1 950.6 907.2 861.9 814.8 767.7 719.7 671.6 622.7
573.7 523.8 474.8 425.9 377.8 330.7 284.5 240.2 195.9 155.2
124.7 97.9 73 50.8 31.4 14.8 0
1255.5 1249.9 1237.9 1214.8 1187.1 1156.6 1120.6 1080.9 1038.4 992.2
944.2 892.4 839.8 786.2 732.6 678.1 625.4 573.7 523.8 473
425 378.8 333.5 291.9 249.4 218 191.2 167.2 143.2 121
99.8 80.4 61.9 44.3 28.6 13.9 0
1255.5 1251.8 1231.5 1202.8 1169.6 1131.7 1090.1 1042.1 988.5 933.1
875.8 817.6 759.4 701.2 643.9 588.5 533 481.3 433.3 388
343.7 300.2 268.8 243.9 218 193.1 170 149.7 129.3 109.9
91.5 74.8 57.3 41.6 26.8 12 0
1255.5 1253.6 1237 1208.4 1172.3 1133.5 1086.4 1034.7 980.2 921.1
859.2 796.3 737.2 678.1 620.8 564.5 513.6 463.8 416.6 372.3
327 291.9 265.1 240.2 214.3 191.2 169.1 148.7 129.3 109.9
92.4 74.8 58.2 41.6 26.8 12.9 0
